幫助
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
幫助
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
Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
TLR…P/TLR…AP - 淬火钢伸缩导轨,用于可变行程应用,完全伸长,双排滚珠轴承(最大承重 8326 N,最大闭合长度 1970 mm)
Rollon
滚珠式伸缩式导轨:TELERACE
Powered by
Code
Click to watch Tutorial Video to see how to use PARTcommunity portal
CAD模型選擇
{rollon/telerace/tlr_new_asmtab.prj},{NB=TLR18P-0290R(0)},{INFO1=info1_tlr..p},{INFO2=info2_tlr..p},{TYP=TLR..P / TLR..AP *},{SIZE=18},{L=290},{LX=290,370,450,530,610,690,770},{POS=0},{ST=},{STX='','Rollon-Nox'},{TS=R},{A=15.2},{B=52},{E=18},{D=25},{V=M4},{G=14.7},{M=15.7},{S=1.0},{INFO=Catalogue},{WF1A=96.500},{WF3A=96.500},{WF4A=0.000},{WF5A=-96.500},{WF6A=96.500},{WM2A=-83.500},{WM3A=0.000},{WM4A=0.000},{WM5A=-83.500},{PPATH=tlr_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
INFO1
Long description
ⁿ/ₐ
INFO2
Additional description
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
类型
ⁿ/ₐ
SIZE
尺寸
[mm]
H
行程
[mm]
A
[mm]
B
[mm]
E
[mm]
D
[mm]
V
ⁿ/ₐ
G
[mm]
M
[mm]
S
[mm]
C
C - Load capacity for a pair of rails
[N]
NOH
N° of access holes
ⁿ/ₐ
WEIGHT
Weight
[kg]
TLR…P fully extending tel...
* The CAD file of the TLR...
TLR18P-0290R
TLR..P / TLR..AP *
18
290
15.2
52
18
25
M4
14.7
15.7
1.0
939
3
0.900
TLR…P fully extending tel...
* The CAD file of the TLR...
TLR28P-0370R
TLR..P / TLR..AP *
28
380
18.6
80
28
35
M5
17.2
19.0
1.8
3156
4
2.100
TLR…P fully extending tel...
* The CAD file of the TLR...
TLR43P-0530R
TLR..P / TLR..AP *
43
540
28.4
116
43
52
M8
26.8
30.0
3.2
8150
6
6.400
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D