幫助
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
幫助
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
Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
TLQ...P - 淬火钢伸缩导轨,可自定义伸长,垂直应用,双排滚珠轴承(最大承重 5357 N,最大闭合长度 1970 mm)
Rollon
滚珠式伸缩式导轨:TELERACE
Powered by
Code
Click to watch Tutorial Video to see how to use PARTcommunity portal
CAD模型選擇
{rollon/telerace/tlq_new_asmtab.prj},{NB=TLQ18PF-0370(0)},{INFO1=info1_tlq..p},{TYP=TLQ...P},{SIZE=18},{SH=F},{SHX='F','F = all threaded holes'},{L=370},{LX=370,450,530,610,690,770},{POS=0},{ST=},{STX='','Rollon-Nox'},{E=18},{F=29.4},{G=19.0},{M=15},{T=3},{N=8},{P=-},{Q=M4},{Z=48},{V=21},{MX=6},{WEIGHTM=1.4},{WEIGHT4SL=0.4},{INFO=Catalogue},{PPATH=tlq_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
INFO1
Long description
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
类型
ⁿ/ₐ
SIZE
尺寸
[mm]
H
行程
[mm]
A
[mm]
C
[mm]
H1
[mm]
B
[mm]
D
[mm]
H2
[mm]
E
[mm]
F
[mm]
G
[mm]
M
[mm]
T
[mm]
N
[mm]
P
[mm]
Q
ⁿ/ₐ
SNOR
Sliders - Num. of rollers
ⁿ/ₐ
SL
Sliders - Length L
[mm]
Z
[mm]
V
[mm]
CC
C - Load capacity for a pair of rails
[N]
CORAD
Co rad - Load capacity for a pair of rails
[N]
COAX
Co ax - Load capacity for a pair of rails
[N]
MX
Mx - moment for a pair of rails
[Nm]
MY
My - moment for a pair of rails
[Nm]
MZ
Mz - moment for a pair of rails
[Nm]
WEIGHTM
Weight/meter
[kg/m]
WEIGHT4SL
Weight 4 sliders
[kg]
WEIGHT
重量
[kg]
TLQ 是一款双排滚珠轴承滚子伸缩导轨,采用感应淬...
TLQ18PF-0370
TLQ...P
18
370
185
47
185
185
47
185
18
29.4
19.0
15
3
8
-
M4
3
87.0
48
21
929
451
352
6
95
110
1.4
0.4
0.518
TLQ 是一款双排滚珠轴承滚子伸缩导轨,采用感应淬...
TLQ28P-0450
TLQ...P
28
450
227
53
223
223
49
227
28
36.6
23.9
25
4
10
Ø5.5
M5
3
111.5
58
29
871
465
361
18
199
256
2.5
1.5
1.125
TLQ 是一款双排滚珠轴承滚子伸缩导轨,采用感应淬...
TLQ43P-0610
TLQ...P
43
600
310
78
300
310
78
300
43
56.4
36.0
40
6
15
Ø6.5
M6
3
155.0
74
42
2783
1465
995
64
771
960
6.0
2.4
3.660
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D