幫助
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
幫助
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
Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
Fixing brackets
Rollon
Actuators
精密滚珠丝杠驱动线性轴:精密系统
TH Accessories
Powered by
Code
Click to watch Tutorial Video to see how to use PARTcommunity portal
CAD模型選擇
{rollon/13_actuators/precision_system/th_accessories/fixing_brackets.prj},{NB=1003612},{CODE=1003612},{UNIT=TH 90},{N=1.0},{CFS=M4},{VERS=TH},{A=0.0},{B=0.0},{C=10.5},{D=4.5},{E=14.5},{F=0.0},{H=9.1},{L=25.0},{D1=0.0},{D2=0.0},{H1=0.0},{L1=0.0},{E1=0.0},{B1=0.0},{O=0.0},{F1=0.0},{F2=0.0},{VER=0},{TH=1},{ESMART=0},{RSMART=0},{ROBOT=0},{SC=0},{HVE=0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
CODE
ⁿ/ₐ
UNIT
Unit type
ⁿ/ₐ
N
Holes
[mm]
CFS
Counterbore for screw
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
H
[mm]
L
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
L1
[mm]
E1
[mm]
B1
[mm]
O
[mm]
F1
[mm]
F2
[mm]
1005198
TH 70
1.0
M4
0.0
0.0
12.5
6.5
15.0
0.0
9.0
22.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1003385
TH 90
2.0
M4
11.0
40.0
10.5
4.5
14.5
0.0
9.1
62.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1003509
TH 90
4.0
M4
8.5
30.0
10.5
4.5
14.5
0.0
9.1
107.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1003510
TH 90
4.0
M4
8.5
20.0
10.5
4.5
14.5
0.0
9.1
77.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1003612
TH 90
1.0
M4
0.0
0.0
10.5
4.5
14.5
0.0
9.1
25.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1002805
TH 110/TH 145
4.0
M5
8.5
30.0
15.0
7.0
19.3
0.0
11.5
107.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1002864
TH 110/TH 145
4.0
M6
11.0
40.0
15.0
7.0
19.3
0.0
11.5
142.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1002970
TH 110/TH 145
1.0
M6
0.0
0.0
15.0
7.0
19.0
0.0
11.5
25.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1002971
TH 110/TH 145
2.0
M6
11.0
40.0
15.0
7.0
19.0
0.0
11.5
62.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1003311
TH 110/TH 145
4.0
M5
20.0
20.0
15.0
7.0
19.0
0.0
11.5
100.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.