幫助
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
幫助
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
Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
DEF..S - 钢制伸缩导轨,完全伸长 100%,淬火辊道,静音,螺纹孔(最大承重 15512 N,最大闭合长度 1970 mm)
Rollon
支持高承重能力的伸缩式导轨:TELESCOPIC RAIL
Powered by
Code
Click to watch Tutorial Video to see how to use PARTcommunity portal
CAD模型選擇
{rollon/02_telescopic_rail/te_rail_asmtab_def_s.prj},{NB=DEF.28S-290300},{INFO1=info1_defs},{GUI=DEF..S},{DIM=28},{INFO=catalogue},{L=290},{H=300},{NOTE=La modifica della corsa rende le capacità di carico a catalogo non più valide. Contattare Rollon.},{LXX=[290:1170/80]},{M=55},{N=80},{PPATH=assemblies/te_rail_asmtpl_def_dev_dem.prj},{HSTP=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
INFO1
Long description
ⁿ/ₐ
GUI
导轨
ⁿ/ₐ
DIM
尺寸
ⁿ/ₐ
NOTE
ⁿ/ₐ
M
[mm]
N
[mm]
NN
孔数量
ⁿ/ₐ
DE 是完全伸长伸缩导轨,采用两根导轨背靠背铆钉连...
DEF..S
28
Changing the stroke makes...
55
80
3
DE 是完全伸长伸缩导轨,采用两根导轨背靠背铆钉连...
DEF..S
35
Changing the stroke makes...
53
80
4
DE 是完全伸长伸缩导轨,采用两根导轨背靠背铆钉连...
DEF..S
43
Changing the stroke makes...
53
80
4
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D